(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Crimp Terminal - Ring, Bare【6-1,000 Pieces Per Package】

Crimp Terminal - Ring, Bare
  • On Sale Till 15/12/2024
  • Volume Discount

A general round, or ring shaped, bare crimp terminal used to connect electric wires to equipment while eliminating the need for wire folding.

[Features]
・ The round butted seam at the center of the connector allows for easy wire alignment when using a crimping tool.
・JIS (JQ0608003), UL (E74917), and CSA (LR66230) standard certified.
・Compatible with wire between -7 to 28 AWG.
・Can be used with 600V PSE VCT cable.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
R0.08-3
R0.08-M3.5
R0.3-2
R0.3-3
R0.3-3.5
R0.3-4
R0.5-2
R0.5-3
R0.5-3.5
R0.5-4
R0.5-5
R1.25-2
R1.25-3
R1.25-3.5
R1.25-4
R1.25-5
R1.25-6
R1.25-8
R1.25-10
R1.25-12
R1.25-A10
R1.25-L3
R1.25-L5
R1.25-M3
R1.25-M3.5
R1.25-S3.5
R1.25-S4
R1.25-V3
R2-3
R2-3.5
R2-4
R2-5
R2-6
R2-8
R2-10
R2-12
R2-A8
R2-A10
R2-A12
R2-B8
R2-B10
R2-L3
R2-L3.5
R2-M3
R2-M3.5
R2-M4
R2-S4
R2-S5
R3.5-4
R3.5-5
R3.5-6
R3.5-8
R3.5-10
R3.5-12
R3.5-S4
R5.5-3.5
R5.5-4
R5.5-5
R5.5-6
R5.5-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)
Representative standards Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
Applicable tools

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.35.212.528-0.080.452.3DS031,DH-1B

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.514.528-0.080.452.3DS031,DH-1B

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.25.212.526 to 24UL0.1 to 0.30.82.3DS05N,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.212.526 to 24UL0.1 to 0.30.82.3DS031,DH-1B,AC5ND

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.76.61526 to 24UL0.1 to 0.30.82.3DS031,DH-1B,AC5ND

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.36.61526 to 24UL0.1 to 0.30.82.3DS031,DH-1B,AC5ND

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.25.212.524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC5ND

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.212.524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC5ND

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.76.61524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC5ND

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.36.61524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC5ND

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.381524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC5ND

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.55.51222 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.51222 to 16UL / JIS / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.76.614.422 to 16UL / JIS / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.3815.522 to 16UL / JIS / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.3815.522 to 16UL / JIS / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.411.520.222 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

108.411.520.222 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.513.621.822 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10132229.522 to 16-0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010.52229.522 to 16-0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

103.2815.522 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.3818.522 to 16UL0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.513.822 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.513.822 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.51222 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.36.614.422 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

103.26.614.422 to 16UL / CSA0.25 to 1.651.73.4DS031, DH-1B, AC5ND, mini 12, 5N18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.26.61316 to 14UL / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.76.61316 to 14UL / JIS / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

1,000 Pieces Per Package

1 Pack(s)Available

Same day

Stock

104.38.516.516 to 14UL / JIS / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

105.39.51716 to 14UL / JIS / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

500 Pieces Per Package

1 Pack(s)Available

Same day

Stock

106.41221.516 to 14UL / JIS / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

500 Pieces Per Package

1 Pack(s)Available

Same day

Stock

108.41221.516 to 14UL / JIS / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.514.52416 to 14UL / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10131726.916 to 14UL / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

108.41827.516 to 14UL1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010.51827.516 to 14UL1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10132229.516 to 14UL1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

108.41628.516 to 14UL1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010.52032.516 to 14UL1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.513.716 to 14UL / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.76.61616 to 14UL / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.512.416 to 14UL / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.813.916 to 14UL1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.36.614.316 to 14UL / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.36.61616 to 14UL / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.38.516.516 to 14UL / CSA1.04 to 2.632.34.2DS031, DH-1B, AC5ND, mini 12, 5N18, REC14A

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

104.38.517.812UL / CSA2.63 to 4.63.05.0DS031,DH-1B,AC5ND,5N18,REC14A

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.38.517.812UL / CSA2.63 to 4.63.05.0DS031,DH-1B,AC5ND,5N18,REC14A

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.41221.812UL / CSA2.63 to 4.63.05.0DS031,DH-1B,AC5ND,5N18,REC14A

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

108.414.52512UL / CSA2.63 to 4.63.05.0DS031,DH-1B,AC5ND,5N18,REC14A

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.514.52512UL / CSA2.63 to 4.63.05.0DS031,DH-1B,AC5ND,5N18,REC14A

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1013203112UL2.63 to 4.63.05.0DS031,DH-1B,AC5ND,5N18,REC14A

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.3717.112UL2.63 to 4.63.05.0DS031,DH-1B,AC5ND,5N18,REC14A

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.77.717.312 to 10UL / CSA2.63 to 6.643.45.65N18,214A,DH-1B,AC5ND,REC-14A

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.39.519.512 to 10UL / JIS / CSA2.63 to 6.643.45.65N18,214A,DH-1B,AC5ND,REC-14A

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.39.519.512 to 10UL / JIS / CSA2.63 to 6.643.45.65N18,214A,DH-1B,AC5ND,REC-14A

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

106.41222.512 to 10UL / JIS / CSA2.63 to 6.643.45.65N18,214A,DH-1B,AC5ND,REC-14A

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

108.41527.312 to 10UL / JIS / CSA2.63 to 6.643.45.65N18,214A,DH-1B,AC5ND,REC-14A

Loading...

Basic Information

Type Bare crimp terminal Shape Circular Type

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.