(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

187 Series Crimp Terminal - Blade, Quick-Disconnect, Insulated, Receptacle【100 Pieces Per Package】

187 Series Crimp Terminal - Blade, Quick-Disconnect, Insulated, Receptacle
  • Volume Discount

Plug-in type, crimp connector terminals used mainly in places and applications requiring coupling.
[Features]
· A semicircular notch is cut into the mating end of the 0.8 mm thick conforming tab of the connecting terminal to identify compatible tab thicknesses.
Contains a copper pipe between the terminal and insulator.
HS type (rod-shaped ST type).
[Applications]
· Ideal for use when coupling.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMEDV480509-F03
TMEDV480520-F03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable wire size
(AWG)
Insulation coating (color)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1018 to 16Red

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1014Blue

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Insertion Type Series 187
Outer diameter B(mm) 5.1 Overall length C(mm) 19.5 Insulation material Vinyl
Representative standards UL / CSA Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.