(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Opening Terminal (HY Type)【1,000 Pieces Per Package】 (Part Numbers)

Lateral Opening Terminal (HY Type)
  • Volume Discount

[Features]
· Bare crimp terminal for copper wire and lateral open shape (HY type) *Terminals are can be detached without removing all of the screws.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
HY1.25-3
HY1.25-4
HY1.25-5
HY2-4
HY2-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)
Representative standards Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
Applicable tools

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.2512.222 to 16UL0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.37.215.822 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.3715.822 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.37.81716 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.38.717.516 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Horizontal open type

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.