(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Blade, Quick-Disconnect with Tab, Insulated【1,000 Pieces Per Package】

Crimp Terminal - Blade, Quick-Disconnect with Tab, Insulated
  • Volume Discount

Insulated tab-on connector (general purpose crimp terminal).

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FVDDF1.25-187A-5(BZ)
FVDDF1.25-187A-8(BZ)
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Terminal thickness
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

0.8

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Insertion Type Series 187
Overall length C(mm) 18.7 Insulation coating (color) Red Representative standards UL / CSA
Applicable wire range(mm2) 1.0 to 1.65 Insulation coating internal diameter(mm) 3.5 Terminal width (B)(mm) 5.0

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.