(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Crimp Terminal - Ring, Bare【500 Pieces Per Package】

Crimp Terminal - Ring, Bare
  • Volume Discount

[Features]
· Naked crimp terminal/R type (R-E type) for copper wires.
· The tongue section is larger than the normal R type.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
R2-E5
R2-E6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.38.528.8

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

106.41230.5

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Circular Type Applicable wire size(AWG) 16 to 14
Representative standards UL Conforming wire range (stranded wire)(mm2) 1.04 to 2.63 Internal diameter d1(Φ) 2.3
External shape D(mm) 4.2 Applicable tools Mini 12, 5N18, 214A, REC-14A, DH-1B, AC-5N-D

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.