(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The mating section is insulated by an insulator. FA Type, 250 Series
[Features]
· This terminal block connector is compliant according to the Electrical Appliance and Material Safety Law.
· The connector enables the connecting of trunk and branch wires by a one-touch connection.
· The wires can be changed by simply replacing the terminal block.
· The connector can be reused by using the wire lock-release lever and detaching the wires .
· The connector has directionality. Therefore, it cannot be inserted incorrectly. The case is transparent to allow the color of the wire covers to be visually checked after they have been connected.
· Stranded cables can be connected by using the rod type crimp terminals and dedicated covers.
Part Number |
---|
TMDN630809-FA |
TMDN630820-FA |
TMDN630855-FA |
Loading...
Type | Insertion Type Connector | Shape | Insertion Type | Series | 250 |
---|---|---|---|---|---|
Outer diameter B(mm) | 6.8 | Insulation material | Nylon | Representative standards | UL |
Number in pack | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy