(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multiple Enclosure Connector【200 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

1981913-1

 
Part Number
1981913-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

200 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Dynamic
Applicable pin/contact Combination use male/female Number of electrodes 32 Application Panel mount
Rated voltage(V) 125 Wire connection method Crimp Connection direction Straight
IP Rating IP65 Features Mold type Type Jack case
Specifications Standard / reverse Applicable wire size(AWG) None Color Black
Material UL94V-0, thermoplastic polyamide Operating temperature range(℃) -30 to +105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.