(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BLC 5.08 mm Series

Part Number

Configured Part Number is shown.

 
Part Number
1283160000
1711980000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes Wire connection method Model Wire connection range
(mm2)
Wire connection range
(AWG)
Quantity of units Color Plating
1 Piece(s)Available

8 Days or more

16[Fastening screw] Screw connection (TOP)BLA 16 SN OR0.2 to 2.526 to 12-OrangeSn
100 Piece(s)Available

6 Days or more

4CrimpBLC 5.08/4R SW0.25 to 2.526 to 14100BlackNo plating

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials A/B/C Applicable pin/contact Cable side connector (female)
Rated current(A) 10 Rated voltage(V) 300 Connector shape 180°
Representative standards UL / CSA Features None Pitch(mm) 5.08

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.