(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Cable Insert, Straight Connector, Socket

Rectangular Connectors - Cable Insert, Straight Connector, Socket
  • Volume Discount

Frame for mounting ConCept modules

[Features]
· Frame for mounting ConCept modules

PDF

Part Number

Configured Part Number is shown.

1758450000

 
Part Number
1758450000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials A/B/C A/B/C CR(ConCept)
Applicable pin/contact Female Connector Angle 180° IP Rating None
Model HDC-CR6-2B GR Features Housing size 3 Notes For 2 modules
Special report Plastic frame Specifications Standard type

Please check the type/dimensions/specifications of the part 1758450000 in the Rectangular Connectors - Cable Insert, Straight Connector, Socket series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.