(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BL 3.50 Series (1597440000)

Part Number

Configured Part Number is shown.

1597440000

 
Part Number
1597440000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes Model
1 Piece(s)Available

8 Days or more

10BL 3.5/10/180 SN OR BO

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials A/B/C Applicable pin/contact Cable side connector (female)
Rated current(A) 10 Rated voltage(V) 300 Wire connection method Screw connection
Connector shape 180° Representative standards UL / CSA Features None
Wire connection range(mm2) 0.2 to 1.5 Wire connection range(AWG) 28 to 14 Pitch(mm) 3.5
Color Orange

Please check the type/dimensions/specifications of the part 1597440000 in the BL 3.50 Series series.

Products like this...

Part Number
1597410000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes Model
1 Piece(s)Available

8 Days or more

7BL 3.5/07/180 SN OR BO

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.