(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ZDU Series (Standard) (Part Numbers)

ZDU Series (Standard)
  • Volume Discount

Standard type with spring connection / excellent earthquake resistance due to tension clamp technology. ZDU Series (Standard)

PDF

Part Number

Configured Part Number is shown.

1608570000

 
Part Number
1608570000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Pitch between terminals
(mm)
Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Impulse withstand voltage
(kV)
1 Piece(s)Available

8 Days or more

42 to 224255.12.50.05 to 4800600ZDU2.5/4AN0.6 x 3.5108

Loading...

  1. 1

Basic Information

Wiring Method Spring Mounting method For DIN35 mm (TS35) Parts/Completed products Individual parts
Type Conductor terminal block Features None Color Dark beige
Included cover None Flame retardant class UL94 V-0

Additional Products in this Category

Tech Support