(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Stripper (P-90 Series Main Body)

Wire Stripper (P-90 Series Main Body)
  • Volume Discount

The P-90 series cuts and strips wire coatings at the same time.

[Features]
- This product can be used to quickly strip all kinds of wires.
▪ You can strip the external coating or insulating coating of VCTFK (elliptical cords/oval cords) (P-90-F).
· Strip gauge included.
▪ Strip length can be set from 4 to 25 mm

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
P-90-A
P-90-B
P-90-C
P-90-F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Adaptive wire size (single wire)
(Φ/mm)
Adaptive wire size (stranded cable)
(mm2)
1 Piece(s)Available

10 Days or more

10Handle color: Green0.5 ~ 2.01.2 ~ 2.0
1 Piece(s)Available

Same day

Stock

10Handle color: Red1.0 ~ 3.21.0 ~ 2.6
1 Piece(s)Available

Same day

Stock

10Handle color: Black-0.9 ~ 5.5
1 Piece(s)Available

9 Days or more

10Handle color: Navy blue-0.75 ~ 1.25

Loading...

  1. 1

Basic Information

Total length(mm) 165

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.