(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wire stripper (P-963)

Wire stripper (P-963)
  • Volume Discount

Very light (at just 80 g) ergonomic design. Wires supported: 32, 30, 28, and 26 single wires; 34, 32, 30, and 28 strand wires.

[Features]
- Slender, ergonomic design.
- A spring-loaded stopper provides a "clicky" feeling and allows for full hand operation and locking.
- Pliers at the tip for bending and pulling wires.

(i)Caution

Part Number

Configured Part Number is shown.

P-963

Part Number
P-963
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Total length(mm) 163 Adaptive wire size (single wire)(AWG) 34 to 26 Adaptive wire size (stranded cable)(AWG) 34 to 28

Please check the type/dimensions/specifications of the part P-963 in the Wire stripper (P-963) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.