(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

One Touch Wire Stripper

One Touch Wire Stripper

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A dedicated tool for stripping vinyl coating off of vinyl wires. Coatings can be stripped off perfectly in a single quick operation.

[Features]
- A dedicated tool for stripping vinyl coating off of vinyl wires.
- Coatings can be stripped off perfectly in a single quick operation.
- The plastic grip fits the user's hands well, preventing fatigue.
- Available in 6 different types for use with different wires.
- Can be used for wiring for applications including TV, radio, and other electronic equipment, as well as electrical work, automotive work, electric circuits, and phones.
- Only the 3000A, B, C, and D models include a stripper gauge.

(i)Caution

Part Number

Configured Part Number is shown.

3000A

Part Number
3000A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Total length(mm) 170 Wire core diameter and nominal cross-sectional area 0.5/1.2/1.6/2.0 mm (single dedicated)

Please check the type/dimensions/specifications of the part 3000A in the One Touch Wire Stripper series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.