(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Contacts - Compatible with Universal Mate-N-Lok【1-100 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
350547-1
350547-3
350547-7
350550-1
350550-3
350551-1
350552-1
350669-1
350689-1
350689-3
350689-7
350690-1
350690-3
350690-7
350705-1
350706-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Features Insulation coating outer diameter
(mm)
Material Finish Applicable tools model number Special report

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male20 to 140.50 to 2.27Solid1.52 to 3.30BrassPre-tin91500-1-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male20 to 140.5 to 2Solid1.52 to 3.30Phosphor bronzePre-tin91500-1-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male20 to 140.50 to 2.27Solid1.52 to 3.30BrassLocal gold plating91500-1-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female20 to 140.50 to 2.27Solid1.52 to 3.30BrassPre-tin91500-1-
1 Piece(s)Available

6 Days or more

10Female20 to 140.5 to 2Solid1.52 to 3.30Phosphor bronzePre-tin91500-1-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female20 to 140.50 to 2.27Solid3.30 to 5.08BrassPre-tin91506-1/91508-1-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male20 to 140.50 to 2.27Solid3.30 to 5.08BrassPre-tin91506-1/91508-1-
100 Piece(s)Available

8 Days or more

10Male20 to 140.50 to 2.27Grounding1.52 to 3.30BrassPre-tin91500-12.54 mm longer than standard pin

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female24 to 180.20 to 0.89Solid1.02 to 2.54BrassPre-tin91510-1-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female24 to 180.20 to 0.89Solid1.02 to 2.54Phosphor bronzePre-tin91510-1-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female24 to 180.20 to 0.89Solid1.02 to 2.54BrassLocal gold plating91510-1-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male24 to 180.20 to 0.89Solid1.02 to 2.54BrassPre-tin91510-1-
1 Piece(s)Available

6 Days or more

10Male24 to 180.20 to 0.89Solid1.02 to 2.54Phosphor bronzePre-tin91510-1-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male24 to 180.20 to 0.89Solid1.02 to 2.54BrassLocal gold plating91510-1-
1 Piece(s)Available

6 Days or more

10Male20 to 140.50 to 2.27Split1.52 to 3.30BrassPre-tin91500-1Used to reduce mating force

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male24 to 180.20 to 0.89Split2.54BrassPre-tin91510-1Used to reduce mating force

Loading...

  1. 1

Basic Information

Connector series initials Others Others Universal Mate-N-Lok Wire connection method Crimp
Packing Type Individual

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.