(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Options/Accessories/Other SZ-017

Options/Accessories/Other SZ-017
  • Volume Discount

A wall mounting bracket for ø21.7 poles.

[Features]
· Hassle-free transport.
· Easy to switch in and out with other models. (if the model is wired in the same way.)
· Easy replacement during malfunctions etc.
· Easier handling of signal lights during transportation.
· A newly-developed wall mounting bracket (removable type) that allows signal lights to be easily mounted and removed to and from equipment during transportation and relocation. With this, there is no need to package the lights up and risk scratching them.
· Can be easily mounted and removed to and from the equipment to which it is installed.
· Mounting and removing equipment and wiring connector can be performed easily with a single screw.
· Can be removed from equipment so that it will not get scratched or otherwise damaged when moving said equipment.
· Furthermore, if transportation is not possible with it removed, it can be temporarily mounted upside down.
· No on-site wiring required during installation etc.

PDF

Part Number

Configured Part Number is shown.

SZ-017

 
Part Number
SZ-017
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Loading...

  1. 1

Basic Information

Applicable model STP/RUP/LHE Material Diecast aluminum alloy (12 types) Bracket Shape Wall mounting bracket

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.