(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Enhances device information visibility when added to an existing stacked signal light (our LME type).
[Features]
· Wireless data communication systems can be established simply by incorporating into existing PATLITE signal lamps.
· Data is collected from the signal lights, so data collection is possible regardless of how old or new equipment is and regardless of manufacturer.
· Easy installation by removing the signal light top cap and fixing it with the internal screw.
* One of the signal wires for power supply of the transmitter will be used.
· WD-Z2 is equipped with a new counter function (when counter mode is set).
· Wireless type that achieves easy visualization of production results and progress at low cost.
· The wireless system eliminates wiring routing, drastically reducing the initial installation cost as compared to wired facility construction.
· As protocol of WD series and WD-Z2 series are compatible, data to PC can be managed collectively.
* As the wireless standard is different between the WD and WD-Z2 series, they cannot be used with a transceiver interconnected.
Part Number
Configured Part Number is shown.
WDT-6M-Z2
Please ask MISUMI to check availability of this product.
Type | Wireless Device | Product name | Signal light LME type dedicated transmitter | Applicable model | LME Series |
---|---|---|---|---|---|
Dimension width(mm) | 65 | Dimension depth(mm) | 65 | Dimension height(mm) | 36.9 |
Representative Standard | CE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy