(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Type with wings. Can be used in high temperatures and outdoor environments.
[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Offset type, with wings.
· The support wings are spread out and secured to the installed panel surface.
· High stability after securing.
· A push-mount tie with wings.
· Can be securely fixed in the installation hole.
Part Number
Configured Part Number is shown.
RT18RSF-HSW
Band Diameter(mm) | 1.0 to 27 | Total length L(mm) | 132 | Width A(mm) | 3 |
---|---|---|---|---|---|
Material | 66 nylon | Color | Black | Grade | Weather-resistant / Heat-resistant |
UL flame retardant grade (main raw material) | UL94V-2 | Special function/application | Reusable type / Push mount | Standard | UL standard certified product |
Number with packs(Units) | 100 | Loop tensile strength(N) | 80 | Mounting hole ∅(mm) | 3.8 to 4.2 |
Maximum Mounting Panel Thickness(mm) | 2.3 | Operating temperature range (Min.)(℃) | -40 | Operating temperature range (Max.)(℃) | 110 |
Please check the type/dimensions/specifications of the part RT18RSF-HSW in the This offset Insulok push-mounting tie includes wings and is available in heat resistant and weatherproof grades. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy