(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kabel Lapp Insulok【50 Pieces Per Package】

Kabel Lapp Insulok
  • Volume Discount

[Features]
· Strong binding with superior vibration resistance.
· Cable wrap is a strong binding system that uses our original extension lock system and has anti-vibration characteristics.
· Excellent heat resistance, chemical resistance, and self-extinguishing properties.
· Suitable for use in the automobile, vehicle, ship, and electronics industries.

PDF

Part Number

Configured Part Number is shown.

KR8/21

 
Part Number
KR8/21
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Band Diameter(mm) 47 Total length L(mm) 208 Width A(mm) 8
Material 66 nylon Color White UL flame retardant grade (main raw material) UL94V-2
Number with packs(Units) 50 Loop tensile strength(N) 540 Operating temperature range (Min.)(℃) -40
Operating temperature range (Max.)(℃) 85

Please check the type/dimensions/specifications of the part KR8/21 in the Kabel Lapp Insulok series.

Additional Products in this Category

Tech Support