(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Simple installation: Fix the head parts on the bolts and bind the electrical wire harness with a nut. Binding diameter can be adjusted making repeated use possible.
[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Install the head parts on the bolts and bind the electrical wire harness simply by fixing with a nut.
· Vibration-resistant structure which can be used outside and under high temperature conditions.
· Bundle can be removed without removing the nuts.
· Adjustable binding diameter allows for various diameters.
· Nylon 66 material of the product offers excellent insulation and causes no damage to the wire covering.
· With conventional metal clips it is not possible to remove the binding if the nuts and clips are not removed.
· If a different size of clip is required for the binding used and the appropriate shrink range is not ensured, a clamping gap may arise.
Part Number
Configured Part Number is shown.
SBT120-M8
Part Number |
---|
SBT120-M8 |
Loading...
Material | 66 nylon | Color | Black | Grade | Weather-resistant / Heat-resistant |
---|---|---|---|---|---|
UL flame retardant grade (main raw material) | UL94V-2 | Operating temperature range (Min.)(℃) | -40 | Operating temperature range (Max.)(℃) | 110 |
Please check the type/dimensions/specifications of the part SBT120-M8 in the Insulok stud bolt tie screw tightening heat resistant/weather resistant grade. series.
Part Number |
---|
SBT50-M6 |
SBT50-M8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy