(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fix cables and wiring firmly in place on the edge of plastic or metal panels with this Insulok product.
[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Affixes to the edge of plastic or metal panels and has an Insulok tie.
· Because this product utilizes a metal clamp mechanism to fix securely to panel edges, this high-strength product fixes wiring firmly in place .
· Some products available in lots of 500 units.
· Optimal for fixing panels in place that are made of materials difficult to drill holes into.
· This product offers major process reduction and labor savings.
· The panel edge mounting position can be set freely.
· Fulfills the dual role of fixing wires and cables, and panel edge buffering, reducing the number of parts required.
Part Number |
---|
T50RHSWEC9 |
T50RHSWEC10 |
T50RHSWEC19 |
T50RHSWEC20 |
T50RHSWEC21 |
T50ROSHSBEC9 |
T50ROSHSBEC10 |
T50ROSHSBEC19 |
T50ROSHSBEC20 |
T50ROSHSBEC21 |
T50ROSHSBEC22 |
T50ROSHSBEC23 |
Loading...
Band Diameter(mm) | 5.0 to 45 | Width A(mm) | 4.6 | Material | 66 nylon |
---|---|---|---|---|---|
Color | Black | Grade | Heat-resistant | UL flame retardant grade (main raw material) | UL94HB |
Number with packs(Units) | 100 | Loop tensile strength(N) | 225 | Operating temperature range (Min.)(℃) | -40 |
Operating temperature range (Max.)(℃) | 105 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy