(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok outside serration tie【100 Pieces Per Package】

Insulok outside serration tie
  • Volume Discount

Outward-facing serration (jagged part of the strap surface) during binding results in a structure that does not readily harm the cover of wiring with difficulty. Ideal for wire bundles with soft coatings.

[Features]
Compared with conventional outer serration ties, the shape better fits wire bundles.
Outer serration differs from normal serration and because the serration is outward facing when bound, it does not readily cause damage to the wire covering.
Appropriate for binding of halogen free wires with flexible covering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T18ROS-HSB
T30ROS-HSB
T50LOS-HSB
T50MOS-HSB
T50ROS-HSB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Loop tensile strength
(N)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.6 to 201002.580

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.6 to 351453.4135

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.6 to 1103844.6225

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.6 to 662454.6225

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5 to 502004.6225

Loading...

  1. 1

Basic Information

Material 66 nylon Color Black Grade Heat-resistant
UL flame retardant grade (main raw material) UL94V-2 Number with packs(Units) 100 Operating temperature range (Min.)(℃) -40
Operating temperature range (Max.)(℃) 105

Additional Products in this Category

Tech Support