(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
• This is an Insulok for electrical work (indoor use).
• This standard AB tie can be used indoors.
• It has excellent resistance to lateral slippage and light insertion resistance, allowing it to be fixed in place securely. The band part also has just the right amount of flexibility for easy operability, and this is a distinctive feature.
• This product has a smooth machined surface that avoids burdening either operators or bundled materials when used.
Part Number |
---|
AB80-100 |
AB80-1000 |
AB100-100 |
AB100-1000 |
AB150 |
AB190 |
AB200 |
AB250 |
AB270 |
AB300 |
AB350 |
AB380 |
AB450 |
AB550 |
Loading...
Material | 66 nylon | Color | Translucent White | UL flame retardant grade (main raw material) | UL94V-2 |
---|---|---|---|---|---|
Operating temperature range (Min.)(℃) | -40 | Operating temperature range (Max.)(℃) | 85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy