(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok grip tie【10 Pieces Per Package】

Insulok grip tie
  • Volume Discount

A one-touch clamping action, surface-fastening type made from flexible material. Therefore, it will not damage bound cables. The Grip Tie is easy to attach/remove and can be used for temporary tacking.

[Features]
· For binding optical cords and UTP cables.
· The Grip Tie is a one-touch clamping action surface cable fastener.
· The flexible material allows binding in narrow spaces without damaging the bound cables.
·In addition, it is easy to attach/detach and can be uses as a temporary stop.
· Colorful — for easy identification.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GT150-B
GT150-BLU
GT150-ORG
GT150-RED
GT150-YLW
GT200-B
GT200-BLU
GT200-GRN
GT200-RED
GT280-B
GT280-BLU
GT280-GRN
GT280-ORG
GT280-YLW
GT380-B
GT380-BLU
GT380-GRN
GT380-ORG
GT380-RED
GT380-YLW
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Color

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025148Black

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025148[Others] Blue

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025148[Others] Orange

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025148[Others] Red

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025148[Others] Yellow

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044197Black

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044197[Others] Blue

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-44197[Others] Green

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044197[Others] Red

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044271Black

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044271[Others] Blue

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-44271[Others] Green

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044271[Others] Orange

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044271[Others] Yellow

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044371Black

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044371[Others] Blue

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044371[Others] Green

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044371[Others] Orange

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044371[Others] Red

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044371[Others] Yellow

Loading...

  1. 1

Basic Information

Width A(mm) 13 Material Nylon and polyethylene UL flame retardant grade (main raw material) None
Special function/application Reusable type Number with packs(Units) 10 Operating temperature range (Min.)(℃) -10
Operating temperature range (Max.)(℃) 70

Additional Products in this Category

Tech Support