(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulation lock 46 nylon heat resistant grade【50-1,000 Pieces Per Package】

Insulation lock 46 nylon heat resistant grade
  • Volume Discount

Heat resistance (130°C) and oil resistant properties which are better than 66 Nylon.

[Features]
▪ Insulock tie standard product.
Has higher heat resistance and oil resistance than 66 Nylon.
Optimal for binding in fields where 66 Nylon cannot be physically used.
Depending on the state of the heat resistant agent within the resin, color hue changes may occur.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SHT18R-HR
T18I-HR
T18R-HR
T18S-HR
T30R-HR
T50L-HR
T50R-HR
T60R-HR
T120R-HR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Number with packs
(Units)
Loop tensile strength
(N)
Applicable screw size Clip type Insulok tie selection

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 221001.8100080---

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 351002.510080---

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 221002.510080-EC9Inside selection

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 16802.2100080---

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 361523.5100135-EC9Outside selection

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5 to 1053834.8100225---

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 502024.6100225-EC10Inside selection

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 803014.8100270---

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.0 to 1003827.550535M5--

Loading...

  1. 1

Basic Information

Material 46 nylon Color Beige Grade Heat-resistant
UL flame retardant grade (main raw material) UL94V-2 Standard UL standard certified product Operating temperature range (Min.)(℃) -40
Operating temperature range (Max.)(℃) 130

Additional Products in this Category

Tech Support