(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Edge protection: edge protectors with adhesive【1-50 Pieces Per Package】

Edge protection: edge protectors with adhesive
  • Volume Discount

[Features]
· Includes adhesive for firm, rapid, and precise mounting to the panel cutout.
· Transparent adhesive for a beautiful finish.
· 20 m reeled version available to be cut to desired lengths, as well as a convenient bagged version for smaller 250 mm cut lengths.
· A small box on the reeled version provides reference gradations when cutting, and it can be used as a functional storage box.

Part Number

Configured Part Number is shown.

Part Number
THA-012
THA-012-B
THA-016
THA-016-250
THA-016-B
THA-016-B-250
THA-024
THA-024-250
THA-024-B
THA-024-B-250
THA-032
THA-032-250
THA-032-B
THA-032-B-250
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSpecifications Maximum Compatible Panel Thickness
(mm)
Length Color Number with packs
(Piece)
1 Piece(s)Available

9 Days or more

1020m roll1.220mTranslucent White-
1 Piece(s)Available

9 Days or more

1020m roll1.220mBlack-
1 Piece(s)Available

8 Days or more

1020m roll1.620mTranslucent White-

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

10250 mm cut item1.6250mmTranslucent White50
1 Piece(s)Available

9 Days or more

1020m roll1.620mBlack-

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

10250 mm cut item1.6250mmBlack50
1 Piece(s)Available

9 Days or more

1020m roll2.320mTranslucent White-

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-250 mm cut item2.3250mmTranslucent White50
1 Piece(s)Available

9 Days or more

1020m roll2.320mBlack-

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

10250 mm cut item2.3250mmBlack50
1 Piece(s)Available

9 Days or more

1020m roll3.220mTranslucent White-

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

10250 mm cut item3.2250mmTranslucent White50
1 Piece(s)Available

9 Days or more

-20m roll3.220mBlack-

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

10250 mm cut item3.2250mmBlack50

Loading...

  1. 1

Basic Information

Material Polyethylene

Additional Products in this Category

Tech Support