(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The NG series grommet protects wiring by attaching to through holes in control panels, relay boxes, limit switches and other electrical applications.
Part Number
Configured Part Number is shown.
NG-79-F
Color specifications/surface treatment | Black | A(mm) | 6 | Φ(mm) | 12 |
---|---|---|---|---|---|
Material | Synthetic Rubber | Outer diameter Φ(mm) | 15 | Hardness(Degree) | 50 to 55 |
Please check the type/dimensions/specifications of the part NG-79-F in the Cable Bushings - Grommet, NG Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy