(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Enables the securing of narrow diameter harnesses by using the remaining length of the bolt (8-mm MIN). Resistant to damaging the surface of the wires. The metal and adhesive clips are interchangeable.
[Features]
· For using the wires while they are attached to chassis, panels, and walls, etc.
· Enables the securing of narrow diameter harnesses by using the remaining length of the bolt (8-mm MIN).
· When bound, the serrated band surface is on the outside of the cable tie. Therefore, the structure makes it difficult to damage the surface of the wires.
· The metal clip and adhesive clips are interchangeable. Therefore, this saves space and reduces the quantity of product—which is useful for saving cost and reducing weight.
· A weather-resistant grade that can be used outdoors.
· This product has excellent heat resistance and can be used under ambient temperatures up to 110°C.
· This product is used in a variety of industries such as automobiles, rolling stock, construction, transportation machines, electricity, electronics, and machinery, etc.
Part Number
Configured Part Number is shown.
T50SOSSBD-M6-HSW
Band Diameter(mm) | 3.0 to 30 | Total length L(mm) | 175 | Width A(mm) | 5.7 |
---|---|---|---|---|---|
Material | 66 nylon | Color | Black | Grade | Weather-resistant / Heat-resistant |
UL flame retardant grade (main raw material) | UL94V-2 | Number with packs(Units) | 100 | Loop tensile strength(N) | 150 |
Insulok tie selection | M6 | Operating temperature range (Min.)(℃) | -40 | Operating temperature range (Max.)(℃) | 110 |
Please check the type/dimensions/specifications of the part T50SOSSBD-M6-HSW in the Insulok strap stud block tie flame resistant and weather resistant grade series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy