(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok grip tie roll type flame retardant (GTR-RED-N)

Insulok grip tie roll type flame retardant GTR-RED-N
  • Volume Discount

Flexible, flame-retardant surface fastener bundle ties. Can be used for temporary tacking.

[Features]
· For wire connections between optical cords and UTP cables.
· Surface fastener binding band with the same functionality as the grip tie standard grade, but boasts better flame retardancy and static electricity reduction characteristics.
· Oxygen index is 31.6% and the product uses conductive fiber yarn.

Part Number

Configured Part Number is shown.

GTR-RED-N

Part Number
GTR-RED-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor
1 Piece(s)Available

8 Days or more

-[Others] Red

Loading...

  1. 1

Basic Information

Total length L(mm) 10000 Width A(mm) 21.3 Material Nylon and polyethylene
Grade Heat-resistant UL flame retardant grade (main raw material) None Special function/application Reusable type / Bushing tie

Please check the type/dimensions/specifications of the part GTR-RED-N in the Insulok grip tie roll type flame retardant series.

Products like this...

Part Number
GTR-GRN-N
GTR-YLW-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor
1 Piece(s)Available

8 Days or more

10[Others] Green
1 Piece(s)Available

8 Days or more

-[Others] Yellow

Additional Products in this Category

Tech Support