(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The action of the new locking mechanism, developed by turning part of the terminal into a spring, allows for highly reliable and secure connections. (187 series)
[Features]
· Adopts a long-stroke type bearing.
· Measurement range: 50 mm at a resolution of 10 μm.
Part Number
Configured Part Number is shown.
CSS64873-F3
Connector series initials | Number | Number | 187 | Applicable pin/contact | Female |
---|---|---|---|---|---|
Wire connection method | Crimp | Connection direction | Straight | IP Rating | None |
Representative standards | UL / CSA | Applicable wire size(AWG) | 22 to 18 | Number with packs(Piece) | 3000 |
Notes | This is a CSS type reel product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy