(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable 40-pin Straight (GFF) (Part Numbers)

Cable 40-pin Straight (GFF)
  • Volume Discount

[Features]
· The F7J40 series 50-pin series is available for a broad variety of PLC compatible interface compliant cables (40-pin straight).
· Manufacturer specifications have changed. Next-generation products have B added to the end of the model. The cable color has changed from gray to black.

Part Number

Configured Part Number is shown.

Part Number
F7J40-28SV-1MB
F7J40-28SV-1.5MB
Part NumberMinimum order quantityVolume DiscountDays to Ship Specified length
(m)
1 Piece(s)Available

8 Days or more

1
1 Piece(s)Available

8 Days or more

1.5

Loading...

  1. 1

Basic Information

Connector type FCN Connector manufacturer Fujitsu Connector shape Straight
Processing method Pressure welding Cable shape Circular CN1 Female
CN2 Female Number of cores 40 Shield Present
Cable color Black AWG 28

Additional Products in this Category

Tech Support