(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MA Cable (Interface Cable) 2464-SB (MA) LF

MA Cable (Interface Cable) 2464-SB (MA) LF

Click this image to zoom it.

Move the mouse over the image to zoom

A cable for signals; suitable for the internal wiring of electronic equipment such as computers and peripherals.

[Features]
· Capable of collective insulation displacement connection via an I.D.C. connector with individual wires or by fusing.

Part Number

Configured Part Number is shown.

Part Number
UL2464-SB(MA) 28AWGX5P-200
UL2464-SB(MA) 28AWGX8P-200
UL2464-SB(MA) 28AWGX10P-200
UL2464-SB(MA) 28AWGX13P-100
UL2464-SB(MA) 28AWGX17P-100
UL2464-SB(MA) 28AWGX18P-100
UL2464-SB(MA) 28AWGX20P-100
UL2464-SB(MA) 28AWGX25P-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Logarithm
1 Piece(s)

66 Days or more

2005P
1 Piece(s)

66 Days or more

2008P
1 Piece(s)

66 Days or more

20010P
1 Piece(s)

66 Days or more

10013P
1 Piece(s)

66 Days or more

10017P
1 Piece(s)

66 Days or more

10018P
1 Piece(s)

36 Days or more

10020P
1 Piece(s)

66 Days or more

10025P

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.08 AWG size(AWG) 28 Rated voltage 300V
Shield Present Sheath Characteristic Heat resistance Representative standards UL
Sheath Color Gray Sheath Material PVC Insulation body materials PVC
Power supply/signal For signals

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.