(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FKEV-SB 100V or Less with Shield Instrumentation

FKEV-SB 100V or Less with Shield Instrumentation

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For Weak Current Circuit Signal / Instrumentation Cable

  • For Signal
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • Less than 100 V


● Polyethylene, more electrically stable than PVC, is used for insulation.
The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

FKEV-SB 100V or Less with Shield Instrumentation:Related Image

Model Number Section Area
(mm2)
Number of Pairs
1P = 2 Cores
Total Length
or
Specified Length
FKEV-SB
(Twisted Pair Type)
0.3 1P 1
~
100
(Specify 1 m
Increment)
2P
3P
5P
7P
10P
0.5 1P
2P
3P
5P
7P
10P
0.75 1P
2P
3P
5P
10P
1.25 1P
2P
3P
5P
10P



Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in meters is included within the model number. Always specify quantity as number of units, not as meters.
* All listed unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Check the indications for number of cores, pair number, core / pair number, and
pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.

More Information

FKEV-SB 100V or Less with Shield Instrumentation:Related Image
FKEV-SB 100V or Less with Shield Instrumentation:Related Image
FKEV-SB 100V or Less with Shield Instrumentation:Related Image

Specifications

Model Number Section Area
( mm2) *1
Number of Pairs
1P = 2 Cores
AWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
FKEV-SB
(Twisted Pair Type)
0.3 1P 22 Twisted Pair 2 5.2 40 2.0 64.4 or less 10,000 or more 1000 VAC 12/0.18 0.7 Tin 0.3 PE 1.3 1.0 PVC N/A
2P 4 6.9 62 1.6 1.0
3P 6 7.4 70 1.4 1.0
5P 10 9.1 100 1.3 1.1
7P 14 9.9 123 1.1 1.1
10P 20 11 170 1.0 1.1
0.5 1P 20 2 6.1 50 3.3 38.7 or less 20/0.18 0.95 0.4 1.75 1.0
2P 4 8.4 80 2.7 1.0
3P 6 9.4 105 2.4 1.1
5P 10 11.5 150 2.1 1.2
7P 14 12.6 209 1.8 1.2
10P 20 14.3 260 1.7 1.3
0.75 1P 18 2 6.8 60 5.9 25.8 or less 30/0.18 1.1 0.5 2.1 1.0
2P 4 9.4 100 4.7 1.1
3P 6 10.9 150 4.2 1.2
5P 10 12.6 210 3.7 1.2
10P 20 16.1 360 3.0 1.3
1.25 1P 16 2 7.7 90 10 17.2 or less 1500 VAC 7/0.45 1.3 0.6 2.55 1.0
2P 4 10.9 170 8.0 1.1
3P 6 12.5 220 7.2 1.2
5P 10 14.9 330 6.4 1.3
10P 20 20.2 590 5.2 1.5



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 Allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.75 0.58 0.34

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value with 1P of 0.2 mm2 at the ambient temperature of 40°C 2.0 x 0.89 = 1.78 (A)

FKEV-SB 100V or Less with Shield Instrumentation:Related Image

Wire Core Identification Table

Pair Number 1 2 3 4 5 6 7 8 9 10
Class 1 Wire Core Blue Yellow Green Red Purple Blue Yellow Green Red Purple
Class 2 Wire Core White White White White White Brown Brown Brown Brown Brown
Pair Number 11 12 13 14 15 16 17 18 19 20
Class 1 Wire Core Blue Yellow Green Red Purple Blue Yellow Green Red Purple
Class 2 Wire Core Black Black Black Black Black Gray Gray Gray Gray Gray
Part Number
FKEV-SB-0.3-2P-[1-99/1]
FKEV-SB-0.3-3P-[1-99/1]
FKEV-SB-0.3-7P-[1-99/1]
FKEV-SB-0.5-1P-[1-99/1]
FKEV-SB-0.5-2P-[1-99/1]
FKEV-SB-0.5-3P-[1-99/1]
FKEV-SB-0.75-1P-[1-99/1]
FKEV-SB-1.25-1P-[1-99/1]
FKEV-SB-1.25-2P-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Logarithm Finished outer diameter
(mm)
1 Piece(s)

8 Days or more

1 ~ 990.3222P6.9
1 Piece(s)

8 Days or more

1 ~ 990.3223P7.4
1 Piece(s)

7 Days or more

1 ~ 990.3227P9.9
1 Piece(s)

Quote

1 ~ 990.5201P6.1
1 Piece(s)

8 Days or more

1 ~ 990.5202P8.4
1 Piece(s)

Quote

1 ~ 990.5203P9.4
1 Piece(s)

7 Days or more

1 ~ 990.75181P6.8
1 Piece(s)

7 Days or more

1 ~ 991.25161P7.7
1 Piece(s)

7 Days or more

1 ~ 991.25162P10.9

Loading...

  1. 1

Basic Information

Rated voltage For Weak Current Circuit Shield Yes Sheath Characteristic Oil Resistant
Sheath Color Black Sheath Material PVC Insulation body materials Polyethylene
Power supply/signal Dual Use Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.