(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - OA-W Series, Waterproof【1-20 Pieces Per Package】 (Part Numbers)

Cable Glands - OA-W Series, Waterproof
  • Volume Discount

Weatherproof cable gland that utilizes a unique W-seal structure and O-ring to produce a water and oil proof seal for wiring outlets found in control panels, limit switches, junction boxes, electric motors, and other electrical wiring applications.

[Features]
・Beige, light gray, and black color options available.
・IP67 environmental rating.
・Compatible with wires ranging from 14 AWG (1.7mm) to -11 AWG (30mm).

PDF

Part Number

Configured Part Number is shown.

OA-W2219

 
Part Number
OA-W2219
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Applicable wire diameter
(mm)
Mounting screw Color Mounting hole diameter
(mm)
Applicable plate thickness
(mm)
Number of Holes
(Piece)
Application Internal diameter Φ
(mm)
Outer diameter Φ
(mm)
Specifications Lock nut Notes
1 Piece(s)Available

8 Days or more

-Cable Gland TypeΦ15~19mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG22Φ 15-19CTG22BlackΦ 286mm or less1Oil resistance3639Standard typeResin-

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 Operating ambient temperature(℃) -25 to +80 Protection grade(IP) 67

Please check the type/dimensions/specifications of the part OA-W2219 in the Cable Glands - OA-W Series, Waterproof series.

Products like this...

Part Number
OA-W15M-04E
OA-W15M-04EB
OA-W15M-04EC1
OA-W2219B
OA-W2219C1
OA-W2219E
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Applicable wire diameter
(mm)
Mounting screw Color Mounting hole diameter
(mm)
Applicable plate thickness
(mm)
Number of Holes
(Piece)
Application Internal diameter Φ
(mm)
Outer diameter Φ
(mm)
Specifications Lock nut Notes

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ2~4mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0Φ 2-4M15 P=1BlackΦ 153 mm or less1Weatherproof1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ2~4mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0Φ 2-4M15 P=1BeigeΦ 153 mm or less1Weatherproof1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ2~4Metric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0Φ 2-4M15 P=1Light grayΦ 153 mm or less1Weatherproof1718Standard typeResin-
1 Piece(s)Available

8 Days or more

-Cable Gland TypeΦ15~19CTG ThreadResinOtherOil ResistanceROHSCable GlandCTG22Φ 15-19CTG22BeigeΦ 286mm or less1Oil resistance3639Standard typeResin-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Cable Gland TypeΦ15~19mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG22Φ 15-19CTG22Light grayΦ 286mm or less1Oil resistance3639Standard typeResin-
1 Piece(s)Available

8 Days or more

10Cable Gland TypeΦ15~19mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG22Φ 15-19CTG22BlackΦ 286mm or less1Weatherproof3639Standard typeResin-

Additional Products in this Category

Tech Support