(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat shrinkable tube HIS-A

Heat shrinkable tube HIS-A
  • Volume Discount

Shrinkage ratio is high at 3:1, so there is no need to prepare a large number of different sizes. Included adhesive protects against moisture and provides internal protection. Can also be conveniently stored in a compact box.

[Features]
Shrinkage ratio is high at 3:1, so there is no need to prepare a large number of different sized heat-shrinkable tubes.
Included adhesive protects against moisture and provides internal protection.
· Includes a compact size box that dust cannot easily penetrate which is convenient for storing the product

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HIS-A-3/1-BK
HIS-A-6/2-BK
HIS-A-9/3-BK
HIS-A-12/4-BK
HIS-A-18/6-BK
HIS-A-24/8-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube length
(mm)
1 Piece(s)Available

9 Days or more

103110000
1 Piece(s)Available

9 Days or more

10615000
1 Piece(s)Available

8 Days or more

1091.45000
1 Piece(s)Available

8 Days or more

10121.65000
1 Piece(s)Available

8 Days or more

10182.154000
1 Piece(s)Available

9 Days or more

10242.43000

Loading...

  1. 1

Basic Information

Shrinkage factor 3:1 Material Cross-linked polyolefin Color Black
Flame retardant Present Adhesive Present Representative standards UL standard certified product
Continuous operating temperature range (Min)(℃) -55 Continuous operating temperature range (Max)(℃) 125

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.