(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The D-1000 Series are the smallest connectors within the Dynamic Series range.
[Features]
[Supports a wide range of wires]
· This connector offers an extensive range of wiring, and supports 30–18 AWG. The outer diameter of the wire coating is large at ⌀ 2.2 mm (when using the D-1200/D-1500 Series), which can also be used as standard on-board.
[Crimp tool with interchangeable dies]
· The die on this standard tool is interchangeable. This a single-handle system gives the die purchase for each range, which makes it possible to reduce lead time and minimize implementation costs.
[A full Series lineup]
· The 2.0-mm pitch D-1100 and 2.5-mm pitch D-1200 Series are available for selection depending on the wire sizes and the voltages that are used. The lineup includes a number of electrodes up to a maximum of 40 P.
· The D-1500 Series lineup features 3.5-mm pitch products that are optimally suited for applications, such as bundling signal wires and branching power supplies.
· The Series lineup includes different color versions in addition to the previous standard black color.
· In addition to positively promoting the use of multiple electrodes of the same number, it also contributes to a reducing the amount of time required to assemble connectors.
· The lineup includes more affordable tin plated products, as part of the terminal plating specifications, in addition to conventional products with standard gold plating.
· Contact options support an extensive range of uses based on application, quality, and cost considerations.
Part Number
Configured Part Number is shown.
1-1827863-5
Part Number |
---|
1-1827863-5 |
Loading...
Connector Shape | Square shape | Connector Series Initials | Others | Series Model | Dynamic |
---|---|---|---|---|---|
IP Rating | None | Representative standards | UL / TUV / CSA |
Please check the type/dimensions/specifications of the part 1-1827863-5 in the D1000 Series series.
Part Number |
---|
1-1827581-4 |
1-1827583-2 |
1-1827862-0 |
1-1827863-6 |
1-1827863-7 |
1-1827864-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy