(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

NWPC Series Circular Connector - Waterproof, Metal (Part Numbers)

NWPC Series Circular Connector - Waterproof, Metal
  • Volume Discount

NWPC series round connector with IP-X6 equivalent water resistance. There are a number of size variations.

[Features]
· Connector designed to be waterproof when connected.
· The cable pull-out portion is constructed to retain the cable using two layers: rubber packing and a cable clamp.
· Can be applied to a wide range of uses; ten shell sizes and a number of connectors are available.
· IP-X6 equivalent.

PDF

Part Number

Configured Part Number is shown.

NWPC-254-PM7

 
Part Number
NWPC-254-PM7
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8
1 Piece(s)Available

8 Days or more

Male4Cable connection10250PlugGeneral shapes25Reverse-core6.5 to 8.02.0NoneNoneNickel-NWPC-254-ADF(F)7 (relay plug)NWPC-254-ADF7 (relay plug)NWPC-254-RF (panel receptacle)-----

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NWPC
Wire connection method Solder Connection direction Straight IP Rating IPX6 equivalent
Operating temperature range(℃) -40 to +85 Shell plating treatment Chrome

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.