(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by TAJIMI Denki. High-density Construction. Ideal for making equipment smaller.
Part Number
Configured Part Number is shown.
PRC05-RB2M
Model | Number of Cores | Type | Weight g |
PRC05-RB2M | 2 | Male (Pin) | 7.1 |
PRC05-RB3M | 3 | 7.2 | |
PRC05-RB5M | 5 | 7.4 | |
PRC05-RB6M | 6 | 9.7 | |
PRC05-RB8M | 8 | 9.9 | |
PRC05-RB12M | 12 | 15.3 | |
PRC05-RB2F | 2 | Female (Socket) | 7.4 |
PRC05-RB3F | 3 | 7.4 | |
PRC05-RB5F | 5 | 7.5 | |
PRC05-RB6F | 6 | 10.2 | |
PRC05-RB8F | 8 | 10.3 | |
PRC05-RB12F | 12 | 16.0 |
Loading...
One-touch Compact Connector (PRCO5)
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Brass | Nickel-plated |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin | - |
Combination Method
Compatible Wire Size
Conductor Section Area mm2 | AWG | |
---|---|---|
Wire Size | 0.2 ~ 0.05 | 24 ~ 30 |
Electrical Properties
Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Peak Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
---|---|---|---|---|---|---|---|
AC | DC | ||||||
2 | 300 | 420 | 2 | 900 | 1,000 MΩ or more (500 VDC) |
8 mΩ or less (3 VDC, 1A or less) |
1,000 times or more |
3 | 300 | 420 | 2 | 900 | |||
5 | 150 | 200 | 2 | 500 | |||
6 | 300 | 420 | 2 | 900 | |||
8 | 200 | 280 | 2 | 700 | |||
12 | 300 | 420 | 2 | 900 |
Operating Temperature Range
-25°C ~ +85°CContact Arrangement Diagram
Connector Mounting Hole Outline Drawing
Connector shape | Round Model | Connector series initials | P / Q / R | P Q R | PRC05 |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Number of cores | 2 | Application | Cable-to-panel Mount |
Allowable Current(A) | 2 | Allowable Voltage(V) | 300 / 420 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | N/A | Detaching Method | One-touch |
Peak Voltage DC | 420V | Peak Voltage AC | 300V |
Please check the type/dimensions/specifications of the part PRC05-RB2M in the PRC05 Series Circular Connector - One-Touch Lock, Flanged, Panel Mount series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy