(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NJC Series Circular Connector - Metal (Part Numbers)

NJC Series Circular Connector - Metal
  • Volume Discount

Nanaboshi NJC Series standard-model metal round connectors are used for a variety of circuit connections. The NJC series can be used in a wide range of applications such as medical equipment, measuring equipment, control equipment and power supply.

[Features]
•Smooth coupling due to 5-key system guide
•JIS C 5432 compliant connectors
•Die cast shell with zinc alloy or aluminum alloy
•Non-waterproof
•Thread Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating

PDF

Part Number

Configured Part Number is shown.

NJC-324-PF

 
Part Number
NJC-324-PF
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11
1 Piece(s)Available

8 Days or more

Female4Cable connection30250SolderPSEPlugGeneral shapes32Normal-core15.0 to 19.55.5/6.0-40 to +100NoneStandardSilver-NJC-324-AD(F)M (relay plug)NJC-324-ADM (relay plug)NJC-324-GAD(F)M3/4 (relay plug)NJC-324-GADM3/4 (relay plug)NJC-324-RM (panel receptacle)------

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NJC
Connection direction Straight IP Rating None Screw for Tubes None
Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NJC-324-PF in the NJC Series Circular Connector - Metal series.

Products like this...

Part Number
NJC-163-ADM
NJC-163-ADMY
NJC-163-PF
NJC-324-PM
NJC-324-RF
NJC-324-RM
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11
1 Piece(s)Available

8 Days or more

Male3Cable connection10125SolderPSEAdapterGeneral shapes16Normal-core7.0-8.51.25-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-163-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Cable connection10125SolderPSEAdapterGeneral shapes16Normal-core7.0-8.51.25-25 to +85None60°SilverConforms to JIS C 5432NJC-163-ADMYNJC-163-PFY (Straight plug)---------
1 Piece(s)Available

Same day

Stock

Female3Cable connection10125SolderPSEPlugGeneral shapes16Normal-core7.0-8.51.25-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-163-AD(F)M (relay plug)NJC-163-ADM (relay plug)NJC-163-RM (panel receptacle)--------
1 Piece(s)Available

8 Days or more

Male4Cable connection30250SolderPSEPlugGeneral shapes32Reverse-core15.0 to 19.55.5/6.0-40 to +100NoneStandardSilver-NJC-324-AD(F)F (relay plug)NJC-324-ADF (relay plug)NJC-324-GAD(F) F3/4 (relay plug)NJC-324-GADF3/4 (relay plug)NJC-324-RF (panel receptacle)------
1 Piece(s)Available

8 Days or more

Female4Panel mount30250SolderPSEReceptacleWith flange32Reverse-coreNone5.5/6.0-40 to +100RectangularStandardSilver-NJC-3210-GPM3/4 (straight plug)NJC-3210-PM (Straight plug)NJC-3212-GPM3/4 (straight plug)NJC-3212-PM (Straight plug)NJC-324-GPM3/4 (straight plug)NJC-324-PM (Straight plug)-----
1 Piece(s)Available

8 Days or more

Male4Panel mount30250SolderPSEReceptacleWith flange32Normal-coreNone5.5/6.0-40 to +100RectangularStandardSilver-NJC-3210-GPF3/4 (straight plug)NJC-3210-PF (Straight plug)NJC-3212-GPF3/4 (straight plug)NJC-3212-PF (Straight plug)NJC-324-GPF3/4 (straight plug)NJC-324-PF (Straight plug)NJC-328-GPF3/4 (straight plug)NJC-328-PF (Straight plug)---

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.