(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NET Series Circular Connector - Threaded (Part Numbers)

NET Series Circular Connector - Threaded
  • Volume Discount

Nanaboshi NET Series features a metallic shell and a ground contact with a conductive sequence structure. The NET series are power connectors compliant to multiple protection standards including UL and CSA standards. These connectors are used in various factory automation equipment as well as semiconductor equipment.

[Features]
•Non-Waterproof
•Threaded Lock
•Protection circuit: Ground contact sequence structure connected to metal shell
•Shell sizes: 20, 24, 28, 32
•Number of Contacts: 3, 4, and 8
•Contact Material: Copper Alloy
•Finish: Silver-plating
•Cable termination: Solder

PDF

Part Number

Configured Part Number is shown.

NET-288-RF

 
Part Number
NET-288-RF
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Specifications Ambient temperature limit during rated current use (TUV products only)
(℃)
Mating partner 1 Mating partner 2 Mating partner 3
1 Piece(s)Available

8 Days or more

Female8Panel mount15ReceptacleWith flange28Reverse-coreNone2.0-40 to +100RectangularUse NJC-28 caps+93NET-288-PM (Straight plug)--

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NET
Allowable Voltage(V) 250 Wire connection method Solder Connection direction Straight
IP Rating None Representative standards UL / TUV / CSA Screw for Tubes None
Shell plating treatment Satin chrome Contact plating treatment Silver

Please check the type/dimensions/specifications of the part NET-288-RF in the NET Series Circular Connector - Threaded series.

Products like this...

Part Number
NET-203-PM
NET-203-RF
NET-203-RM
NET-288-RM
NET-323-AD(F)F
NET-323-ADF
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Specifications Ambient temperature limit during rated current use (TUV products only)
(℃)
Mating partner 1 Mating partner 2 Mating partner 3
1 Piece(s)Available

8 Days or more

Male3Cable connection15PlugGeneral shapes20Reverse-core10.0 to 12.52.0-25 to +85NoneUse NJC-20 caps+80NET-203-AD(F)F (relay plug)NET-203-ADF (relay plug)NET-203-RF (panel receptacle)
1 Piece(s)Available

8 Days or more

Female3Panel mount15ReceptacleWith flange20Reverse-coreNone2.0-25 to +85RectangularUse NJC-20 caps+80NET-203-PM (Straight plug)--
1 Piece(s)Available

8 Days or more

Male3Panel mount15ReceptacleWith flange20Normal-coreNone2.0-25 to +85RectangularUse NJC-20 caps+80NET-203-PF (Straight plug)--
1 Piece(s)

8 Days or more

Male8Panel mount15ReceptacleWith flange28Normal-coreNone2.0-40 to +100RectangularUse NJC-28 caps+93NET-288-PF (Straight plug)--
1 Piece(s)Available

8 Days or more

Female3Panel mount30AdapterWith flange32Reverse-core15.0 to 19.55.5/6.0-40 to +100RectangularUse NJC-32 caps+70NET-323-PM (Straight plug)--
1 Piece(s)Available

8 Days or more

Female3Cable connection30AdapterGeneral shapes32Reverse-core15.0 to 19.55.5/6.0-40 to +100NoneUse NJC-32 caps+70NET-323-PM (Straight plug)--

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.