(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nanaboshi NCS Series standard-model metal round connectors are used for a variety of circuit connections. The NCS series is compatible with multiple indoor applications.
[Features]
•Mechanically and electrically stable due to its sturdy and simple construction
•Multiple shell sizes and orientations are available for a variety of purposes
•Thermosetting epoxy resins are employed for insulators
•High resistance to load current and starting current, permitting these connectors active in various manufacturing equipment
•Non-waterproof
•Thread Lock
•Simple structure, easily handling and sturdy
•10 shell sizes and different configurations available for a large variety of applications
•Cable termination: Solder
Part Number
Configured Part Number is shown.
NCS-256-GPM1/2
Part Number |
---|
NCS-256-GPM1/2 |
Loading...
Connector shape | Circular | Connector series initials | MNO | Series starting with M, N, O | NCS |
---|---|---|---|---|---|
Wire connection method | Solder | IP Rating | None | Operating temperature range(℃) | -40 to +120 |
Shell plating treatment | Chrome | Shell surface color (color type) | None |
Please check the type/dimensions/specifications of the part NCS-256-GPM1/2 in the NCS Series Circular Connector - Threaded, Metal series.
Part Number |
---|
NCS-142-AD |
NCS-142-P |
NCS-142-R |
NCS-256-LP |
NCS-256-LPM |
NCS-256-P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy