(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

NCS Series Circular Connector - Threaded, Metal

NCS Series Circular Connector - Threaded, Metal

Click this image to zoom it.

Move the mouse over the image to zoom

  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • On Sale Till 15/12/2024
  • Volume Discount

Nanaboshi NCS Series standard-model metal round connectors are used for a variety of circuit connections. The NCS series is compatible with multiple indoor applications.

[Features]
•Mechanically and electrically stable due to its sturdy and simple construction
•Multiple shell sizes and orientations are available for a variety of purposes
•Thermosetting epoxy resins are employed for insulators
•High resistance to load current and starting current, permitting these connectors active in various manufacturing equipment
•Non-waterproof
•Thread Lock
•Simple structure, easily handling and sturdy
•10 shell sizes and different configurations available for a large variety of applications
•Cable termination: Solder

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NCS-141-AD
NCS-141-P
NCS-141-R
NCS-142-AD
NCS-142-P
NCS-142-R
NCS-161-AD-CH
NCS-161-P-CH
NCS-161-R-CH
NCS-162-AD-CH
NCS-162-ADF-CH
NCS-162-P-CH
NCS-162-PM-CH
NCS-162-R-CH
NCS-162-RF-CH
NCS-163-AD-CH
NCS-163-P-CH
NCS-163-PM-CH
NCS-163-R-CH
NCS-163-RF-CH
NCS-164-AD-CH
NCS-164-P-CH
NCS-164-R-CH
NCS-252-AD
NCS-252-AD(F)
NCS-252-ADF
NCS-252-ADF(F)
NCS-252-GAD1/2
NCS-252-GP1/2
NCS-252-GPM1/2
NCS-252-LP
NCS-252-LPM
NCS-252-P
NCS-252-PM
NCS-252-RBP
NCS-252-SP
NCS-252-SPM
NCS-253-AD
NCS-253-AD(F)
NCS-253-ADF
NCS-253-ADF(F)
NCS-253-GPM1/2
NCS-253-LPM
NCS-253-P
NCS-253-PM
NCS-253-RBP
NCS-253-SP
NCS-253-SPM
NCS-254-AD
NCS-254-AD(F)
NCS-254-ADF
NCS-254-ADF(F)
NCS-254-GADF1/2
NCS-254-GP1/2
NCS-254-GPM1/2
NCS-254-LP
NCS-254-LPM
NCS-254-P
NCS-254-PM
NCS-254-RBP
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s)Available

8 Days or more

Male1Cable connection5125Straight-AdapterGeneral shapes14Normal-core5.5 to 7.00.75NoneNoneNickel-NCS-141-P (Straight plug)-----
1 Piece(s)

8 Days or more

Female1Cable connection5125Straight-PlugGeneral shapes14Normal-core5.5 to 7.00.75NoneNoneNickel-NCS-141-AD (relay plug)NCS-141-R (panel receptacle)----
1 Piece(s)Available

8 Days or more

Male1Panel mount5125Straight-ReceptacleWith flange14Normal-coreNone0.75CircularNoneNickel-NCS-141-P (Straight plug)-----
1 Piece(s)Available

8 Days or more

Male2Cable connection5125Straight-AdapterGeneral shapes14Normal-core5.5 to 7.00.75NoneNoneNickel-NCS-142-P (Straight plug)-----
1 Piece(s)Available

8 Days or more

Female2Cable connection5125Straight-PlugGeneral shapes14Normal-core5.5 to 7.00.75NoneNoneNickel-NCS-142-AD (relay plug)NCS-142-R (panel receptacle)----
1 Piece(s)Available

8 Days or more

Male2Panel mount5125Straight-ReceptacleWith flange14Normal-coreNone0.75CircularNoneNickel-NCS-142-P (Straight plug)-----
1 Piece(s)Available

8 Days or more

Male1Cable connection10125Straight-AdapterGeneral shapes16Normal-core6.5 to 8.01.25NoneNoneNickel-NCS-161-P-CH (Straight plug)-----
1 Piece(s)Available

8 Days or more

Female1Cable connection10125Straight-PlugGeneral shapes16Normal-core6.5 to 8.01.25NoneNoneNickel-NCS-161-AD-CH (relay plug)NCS-161-R-CH (panel receptacle)----
1 Piece(s)Available

8 Days or more

Male1Panel mount10125Straight-ReceptacleWith flange16Normal-coreNone1.25CircularNoneNickel-------
1 Piece(s)Available

8 Days or more

Male2Cable connection5125StraightPSEAdapterGeneral shapes16Normal-core6.5 to 8.00.75NoneNoneNickel-NCS-162-P-CH (Straight plug)-----
1 Piece(s)Available

8 Days or more

Female2Cable connection5125StraightPSEAdapterGeneral shapes16Reverse-core6.5 to 8.00.75NoneNoneNickel-NCS-162-PM-CH (Straight plug)-----
1 Piece(s)Available

Same day

Stock

Female2Cable connection5125StraightPSEPlugGeneral shapes16Normal-core6.5 to 8.00.75NoneNoneNickel-NCS-162-AD-CH (relay plug)NCS-162-R-CH (panel receptacle)----
1 Piece(s)Available

Same day

Stock

Male2Cable connection5125StraightPSEPlugGeneral shapes16Reverse-core6.5 to 8.00.75NoneNoneNickel-NCS-162-ADF (F) - CH (relay plug)NCS-162-ADF-CH (relay plug)NCS-162-RF-CH (panel receptacle)---
1 Piece(s)Available

Same day

Stock

Male2Panel mount5125StraightPSEReceptacleWith flange16Normal-coreNone0.75CircularNoneNickel-------
1 Piece(s)Available

Same day

Stock

Female2Panel mount5125StraightPSEReceptacleWith flange16Reverse-coreNone0.75CircularNoneNickel-NCS-162-PM-CH (Straight plug)-----
1 Piece(s)Available

8 Days or more

Male3Cable connection5125StraightPSEAdapterGeneral shapes16Normal-core6.5 to 8.00.75NoneNoneNickel-NCS-163-P-CH (Straight plug)-----
1 Piece(s)Available

8 Days or more

Female3Cable connection5125StraightPSEPlugGeneral shapes16Normal-core6.5 to 8.00.75NoneNoneNickel-NCS-163-AD-CH (relay plug)NCS-163-R-CH (panel receptacle)----
1 Piece(s)Available

Same day

Stock

Male3Cable connection5125StraightPSEPlugGeneral shapes16Reverse-core6.5 to 8.00.75NoneNoneNickel-NCS-163-ADF (F) - CH (relay plug)NCS-163-ADF-CH (relay plug)NCS-163-RF-CH (panel receptacle)---
1 Piece(s)Available

6 Days or more

Male3Panel mount5125StraightPSEReceptacleWith flange16Normal-coreNone0.75CircularNoneNickel-------
1 Piece(s)Available

8 Days or more

Female3Panel mount5125StraightPSEReceptacleWith flange16Reverse-coreNone0.75CircularNoneNickel-NCS-163-PM-CH (Straight plug)-----
1 Piece(s)Available

8 Days or more

Male4Cable connection5125StraightPSEAdapterGeneral shapes16Normal-core6.5 to 8.00.75NoneNoneNickel-NCS-164-P-CH (Straight plug)-----
1 Piece(s)Available

Same day

Stock

Female4Cable connection5125StraightPSEPlugGeneral shapes16Normal-core6.5 to 8.00.75NoneNoneNickel-NCS-164-AD-CH (relay plug)NCS-164-R-CH (panel receptacle)----
1 Piece(s)Available

Same day

Stock

Male4Panel mount5125StraightPSEReceptacleWith flange16Normal-coreNone0.75CircularNoneNickel-------
1 Piece(s)Available

Same day

Stock

Male2Cable connection10250StraightPSEAdapterGeneral shapes25Normal-core9.5~11.52.0NoneNoneNickel-NCS-252-P (Straight plug)-----
1 Piece(s)Available

Same day

Stock

Male2Panel mount10250StraightPSEAdapterWith flange25Normal-core9.5~11.52.0CircularNoneNickel-NCS-252-P (Straight plug)-----
1 Piece(s)Available

Same day

Stock

Female2Cable connection10250StraightPSEAdapterGeneral shapes25Reverse-core9.5~11.52.0NoneNoneNickel-NCS-252-PM (Straight plug)-----
1 Piece(s)

8 Days or more

Female2Panel mount10250StraightPSEAdapterWith flange25Reverse-core9.5~11.52.0CircularNoneNickel-NCS-252-PM (Straight plug)-----
1 Piece(s)Available

8 Days or more

Male2Cable connection10250StraightPSEAdapterWith female pipe thread25Normal-coreNone2.0NoneG1/2Nickel-NCS-252-P (Straight plug)-----
1 Piece(s)Available

8 Days or more

Female2Cable connection10250StraightPSEPlugWith female pipe thread25Normal-coreNone2.0NoneG1/2Nickel-NCS-252-AD (relay plug)NCS-252-AD (F) (relay plug)NCS-252-GAD1/2 (relay plug)NCS-252-RBP (panel receptacle)NCS-252-R core (panel receptacle)NCS-252-R round (panel receptacle)
1 Piece(s)Available

Same day

Stock

Male2Cable connection10250StraightPSEPlugWith female pipe thread25Reverse-coreNone2.0NoneG1/2Nickel-NCS-252-ADF (relay plug)NCS-252-ADF(F) (relay plug)NCS-252-GADF1/2 (relay plug)NCS-252-RF (panel receptacle)NCS-252-RF core (panel receptacle)-
1 Piece(s)Available

8 Days or more

Female2Cable connection10250AnglePSEL-Bend PlugL-type25Normal-core10.5 to 14.02.0NoneNoneNickel-NCS-252-AD (relay plug)NCS-252-AD (F) (relay plug)NCS-252-GAD1/2 (relay plug)NCS-252-RBP (panel receptacle)NCS-252-R core (panel receptacle)NCS-252-R round (panel receptacle)
1 Piece(s)Available

Same day

Stock

Male2Cable connection10250AnglePSEL-Bend PlugL-type25Reverse-core10.5 to 14.02.0NoneNoneNickel-NCS-252-ADF (relay plug)NCS-252-ADF (F) (relay plug)NCS-252-GADF1/2 (relay plug)NCS-252-RF core (panel receptacle)NCS-252-RF round (panel receptacle)-
1 Piece(s)Available

Same day

Stock

Female2Cable connection10250StraightPSEPlugGeneral shapes25Normal-core9.5~11.52.0NoneNoneNickel-NCS-252-AD (relay plug)NCS-252-AD (F) (relay plug)NCS-252-GAD1/2 (relay plug)NCS-252-RBP (panel receptacle)NCS-252-R core (panel receptacle)NCS-252-R round (panel receptacle)
1 Piece(s)Available

8 Days or more

Male2Cable connection10250StraightPSEPlugGeneral shapes25Reverse-core9.5~11.52.0NoneNoneNickel-NCS-252-ADF (relay plug)NCS-252-ADF (F) (relay plug)NCS-252-GADF1/2 (relay plug)NCS-252-RF core (panel receptacle)NCS-252-RF round (panel receptacle)-
1 Piece(s)Available

8 Days or more

Male2Panel mount10250StraightPSEReceptacleBulkhead type25Normal-coreNone2.0NoneNoneNickelAir-tightness: No leaks during a soap test (test pressure 180 kPa [1.84 kgf/cm2])NCS-252-GP1/2 (straight plug)NCS-252-LP (Straight plug)NCS-252-P (Straight plug)NCS-252-SP (Straight plug)--
1 Piece(s)Available

8 Days or more

Female2Cable connection10250StraightPSEPlugShorting plug25Normal-coreNone2.0NoneNoneNickel-NCS-252-AD (relay plug)NCS-252-AD (F) (relay plug)NCS-252-GAD1/2 (relay plug)NCS-252-RBP (panel receptacle)NCS-252-R core (panel receptacle)NCS-252-R round (panel receptacle)
1 Piece(s)Available

8 Days or more

Male2Cable connection10250StraightPSEPlugShorting plug25Reverse-coreNone2.0NoneNoneNickel-NCS-252-ADF (relay plug)NCS-252-ADF (F) (relay plug)NCS-252-GADF1/2 (relay plug)NCS-252-RF core (panel receptacle)NCS-252-RF round (panel receptacle)-
1 Piece(s)Available

Same day

Stock

Male3Cable connection10250StraightPSEAdapterGeneral shapes25Normal-core9.5~11.52.0NoneNoneNickel-NCS-253-P (Straight plug)-----
1 Piece(s)Available

8 Days or more

Male3Panel mount10250StraightPSEAdapterWith flange25Normal-core9.5~11.52.0CircularNoneNickel-NCS-253-P (Straight plug)-----
1 Piece(s)Available

Same day

Stock

Female3Cable connection10250StraightPSEAdapterGeneral shapes25Reverse-core9.5~11.52.0NoneNoneNickel-NCS-253-PM (Straight plug)-----
1 Piece(s)Available

44 Days or more

Female3Panel mount10250StraightPSEAdapterWith flange25Reverse-core9.5~11.52.0CircularNoneNickel-NCS-253-PM (Straight plug)-----
1 Piece(s)Available

8 Days or more

Male3Cable connection10250StraightPSEPlugWith female pipe thread25Reverse-coreNone2.0NoneG1/2Nickel-NCS-253-ADF (relay plug)NCS-253-ADF(F) (relay plug)NCS-253-GADF1/2 (relay plug)NCS-253-RF (panel receptacle)NCS-253-RF core (panel receptacle)-
1 Piece(s)Available

Same day

Stock

Male3Cable connection10250AnglePSEL-Bend PlugL-type25Reverse-core10.5 to 14.02.0NoneNoneNickel-NCS-253-ADF (relay plug)NCS-253-ADF (F) (relay plug)NCS-253-GADF1/2 (relay plug)NCS-253-RF core (panel receptacle)NCS-253-RF round (panel receptacle)-
1 Piece(s)Available

Same day

Stock

Female3Cable connection10250StraightPSEPlugGeneral shapes25Normal-core9.5~11.52.0NoneNoneNickel-NCS-253-AD (relay plug)NCS-253-AD (F) (relay plug)NCS-253-GAD1/2 (relay plug)NCS-253-RBP (panel receptacle)NCS-253-R core (panel receptacle)NCS-253-R round (panel receptacle)
1 Piece(s)Available

Same day

Stock

Male3Cable connection10250StraightPSEPlugGeneral shapes25Reverse-core9.5~11.52.0NoneNoneNickel-NCS-253-ADF (relay plug)NCS-253-ADF (F) (relay plug)NCS-253-GADF1/2 (relay plug)NCS-253-RF core (panel receptacle)NCS-253-RF round (panel receptacle)-
1 Piece(s)Available

8 Days or more

Male3Panel mount10250StraightPSEReceptacleBulkhead type25Normal-coreNone2.0NoneNoneNickelAir-tightness: No leaks during a soap test (test pressure 180 kPa [1.84 kgf/cm2])NCS-253-GP1/2 (straight plug)NCS-253-LP (Straight plug)NCS-253-P (Straight plug)NCS-253-SP (Straight plug)--
1 Piece(s)Available

8 Days or more

Female3Cable connection10250StraightPSEPlugShorting plug25Normal-coreNone2.0NoneNoneNickel-NCS-253-AD (relay plug)NCS-253-AD (F) (relay plug)NCS-253-GAD1/2 (relay plug)NCS-253-RBP (panel receptacle)NCS-253-R core (panel receptacle)NCS-253-R round (panel receptacle)
1 Piece(s)Available

Same day

Stock

Male3Cable connection10250StraightPSEPlugShorting plug25Reverse-coreNone2.0NoneNoneNickel-NCS-253-ADF (relay plug)NCS-253-ADF (F) (relay plug)NCS-253-GADF1/2 (relay plug)NCS-253-RF core (panel receptacle)NCS-253-RF round (panel receptacle)-
1 Piece(s)Available

Same day

Stock

Male4Cable connection10250StraightPSEAdapterGeneral shapes25Normal-core9.5~11.52.0NoneNoneNickel-NCS-254-P (Straight plug)-----
1 Piece(s)Available

Same day

Stock

Male4Panel mount10250StraightPSEAdapterWith flange25Normal-core9.5~11.52.0CircularNoneNickel-NCS-254-P (Straight plug)-----
1 Piece(s)Available

Same day

Stock

Female4Cable connection10250StraightPSEAdapterGeneral shapes25Reverse-core9.5~11.52.0NoneNoneNickel-NCS-254-PM (Straight plug)-----
1 Piece(s)Available

Same day

Stock

Female4Panel mount10250StraightPSEAdapterWith flange25Reverse-core9.5~11.52.0CircularNoneNickel-NCS-254-PM (Straight plug)-----
1 Piece(s)Available

8 Days or more

Female4Cable connection10250StraightPSEAdapterWith female pipe thread25Reverse-coreNone2.0NoneG1/2Nickel-NCS-254-PM (Straight plug)-----
1 Piece(s)Available

8 Days or more

Female4Cable connection10250StraightPSEPlugWith female pipe thread25Normal-coreNone2.0NoneG1/2Nickel-NCS-254-AD (relay plug)NCS-254-AD (F) (relay plug)NCS-254-GAD1/2 (relay plug)NCS-254-RBP (panel receptacle)NCS-254-R core (panel receptacle)NCS-254-R round (panel receptacle)
1 Piece(s)Available

8 Days or more

Male4Cable connection10250StraightPSEPlugWith female pipe thread25Reverse-coreNone2.0NoneG1/2Nickel-NCS-254-ADF (relay plug)NCS-254-ADF(F) (relay plug)NCS-254-GADF1/2 (relay plug)NCS-254-RF (panel receptacle)NCS-254-RF core (panel receptacle)-
1 Piece(s)Available

Same day

Stock

Female4Cable connection10250AnglePSEL-Bend PlugL-type25Normal-core10.5 to 14.02.0NoneNoneNickel-NCS-254-AD (relay plug)NCS-254-AD (F) (relay plug)NCS-254-GAD1/2 (relay plug)NCS-254-RBP (panel receptacle)NCS-254-R core (panel receptacle)NCS-254-R round (panel receptacle)
1 Piece(s)Available

Same day

Stock

Male4Cable connection10250AnglePSEL-Bend PlugL-type25Reverse-core10.5 to 14.02.0NoneNoneNickel-NCS-254-ADF (relay plug)NCS-254-ADF (F) (relay plug)NCS-254-GADF1/2 (relay plug)NCS-254-RF core (panel receptacle)NCS-254-RF round (panel receptacle)-
1 Piece(s)Available

Same day

Stock

Female4Cable connection10250StraightPSEPlugGeneral shapes25Normal-core9.5~11.52.0NoneNoneNickel-NCS-254-AD (relay plug)NCS-254-AD (F) (relay plug)NCS-254-GAD1/2 (relay plug)NCS-254-RBP (panel receptacle)NCS-254-R core (panel receptacle)NCS-254-R round (panel receptacle)
1 Piece(s)Available

8 Days or more

Male4Cable connection10250StraightPSEPlugGeneral shapes25Reverse-core9.5~11.52.0NoneNoneNickel-NCS-254-ADF (relay plug)NCS-254-ADF (F) (relay plug)NCS-254-GADF1/2 (relay plug)NCS-254-RF core (panel receptacle)NCS-254-RF round (panel receptacle)-
1 Piece(s)Available

8 Days or more

Male4Panel mount10250StraightPSEReceptacleBulkhead type25Normal-coreNone2.0NoneNoneNickelAir-tightness: No leaks during a soap test (test pressure 180 kPa [1.84 kgf/cm2])NCS-254-GP1/2 (straight plug)NCS-254-LP (Straight plug)NCS-254-P (Straight plug)NCS-254-SP (Straight plug)--

Loading...

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NCS
Wire connection method Solder IP Rating None Operating temperature range(℃) -40 to +120
Shell plating treatment Chrome Shell surface color (color type) None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.