(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Enclosures - Multipurpose, Plastic, TW Series (Part Numbers)

Enclosures - Multipurpose, Plastic, TW Series
  • Volume Discount

Plastic case (TW)

[Features]
- A small general-purpose plastic case with a screw-securing configuration.
- The ABS-resin TW series comes in 26 sizes with 2 color specifications: G (light gray) and B (black). The flame-retardant ABS-resion TWN series comes in 23 sizes with one color specification: W (off-white).
- Equipped with a boss for mounting on a circuit board.
- Use on a variety of devices, such as measuring instruments, communication devices, and handheld controllers.

(i)Caution

  • There are spelling mistakes in the manufacturer catalog.
    (1) The H dimension of TW7-3-13□ and TWN7-3-13W is [25.6]. See manufacturer’s catalog pages [1-66].
    (2) The H dimension of TW/TWN7-3-13 is [25.6], and the g dimension is [17.5]. See manufacturer’s catalog pages [1-70].

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TW4-2-5B
TW4-2-6B
TW4-2-8B
TW5-2-5B
TW5-2-7B
TW5-3-5B
TW5-3-7B
TW5-3-9B
TW5-3-10B
TW5-4-7B
TW7-2-11B
TW7-3-13B
TW7-4-11B
TW7-5-11B
TW7-5-13B
TW8-2-8B
TW8-4-8B
TW9-4-17B
TW9-6-17B
TW11-5-22B
TW11-8-22B
TW13-3-18B
TW13-5-13B
TW13-5-18B
TW13-7-18B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

Same day

Stock

10352050
1 Piece(s)Available

8 Days or more

10352060
1 Piece(s)Available

9 Days or more

1040.32080.3
1 Piece(s)Available

9 Days or more

10501550
1 Piece(s)Available

9 Days or more

10501570
1 Piece(s)Available

9 Days or more

10502550
1 Piece(s)Available

9 Days or more

105027.570
1 Piece(s)Available

9 Days or more

10452590
1 Piece(s)Available

9 Days or more

105030100
1 Piece(s)Available

9 Days or more

10504070
1 Piece(s)Available

9 Days or more

107020105
1 Piece(s)Available

9 Days or more

106525.8130
1 Piece(s)Available

9 Days or more

107035105
1 Piece(s)Available

9 Days or more

107050105
1 Piece(s)Available

9 Days or more

106550.1130
1 Piece(s)Available

9 Days or more

10802080
1 Piece(s)Available

9 Days or more

10804080
1 Piece(s)Available

9 Days or more

1085.535.5170
1 Piece(s)Available

9 Days or more

1085.560.5170
1 Piece(s)Available

9 Days or more

1011045.3220
1 Piece(s)Available

9 Days or more

1011075.3220
1 Piece(s)Available

8 Days or more

1012525175
1 Piece(s)Available

9 Days or more

1012545125
1 Piece(s)Available

9 Days or more

1012545175
1 Piece(s)Available

9 Days or more

1012565175

Loading...

  1. 1

Basic Information

Use application Control box Material Resin Protection grade (IP) None
Installation location Indoor Standard UL Color specifications(Body) Black
Color specifications(Top cover) Black Self-extinguishing(UL94) HB

Additional Products in this Category

Tech Support