(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Heat Dissipation Case (HEN)
[Features]
· Surface treatment offers hair line processing with a luxurious feel and superior design characteristics
· Natural air-cooled case with heat sink shape that accommodates heating countermeasures.
· A total of 36 models in 18 sizes are available, including 6 different heights, 1 width and 3 different depths.
· A very sturdy case made of aluminum extruded material.
Part Number
Configured Part Number is shown.
HEN110406B
W(mm) | 111.2 | Material | Aluminum | Protection grade (IP) | None |
---|---|---|---|---|---|
Mounting base | No mounting base |
Please check the type/dimensions/specifications of the part HEN110406B in the Enclosures - Aluminum Case, Heat Sinks, HEN Series series.
Part Number |
---|
HEN110312S |
HEN110320B |
HEN110320S |
HEN110406S |
HEN110412B |
HEN110412S |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy