(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
•Sudare-type OKIFLEX rolled up and covered with PVC sheath, optimal for wiring between equipment and/or racks
•Inside is just sudare-type OKIFLEX, so simply cut the sheath open to allow immediate termination with a connector or branch as required.
•The PVC sheath allows the cable to be routed directly from the inside of a rack to the outside, eliminating the need for intermediate connectors.
•High external induction resistance shield option also available
•Environmentally friendly product
•No brominated flame retardants (PBDE, PBB) or heavy metals such as Pb, Cr6+, Cd, or Hg in the insulator or sheath
Loading...
Total length(m) | 100 | AWG size(AWG) | 28 | Rated voltage | 150V |
---|---|---|---|---|---|
Representative standards | UL | Sheath (outer coating) color | Warm gray | Sheath (outer coating) material | PVC |
Insulation body materials | Soft vinyl chloride | Power supply/signal | For signals | Properties | Flame retardant |
Center line color scheme | 1st core red, 5th core green, others gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy