(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Sloped Case, TS Series

Enclosures - Sloped Case, TS Series
  • Volume Discount

Sloped Case (TS)

[Features]
· Chassis employs SPCCt1.0 black paint for TS-4 only.
· Included screws correspond to M3 × 6 binding screws.
· Cover / chassis one-sided protective sheet included (however, no protective sheet is included for the TS-4).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TS-11
TS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

9 Days or more

1011070150
1 Piece(s)Available

9 Days or more

10150107200

Loading...

  1. 1

Basic Information

Material Aluminum Protection grade (IP) None Mounting base No mounting base
Color specifications(Body) HL silver alumite Rubber foot B-P2

Additional Products in this Category

Tech Support