(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Plastic Case, SY Series

Enclosures - Plastic Case, SY Series
  • Volume Discount

Plastic Case (SY)

[Features]
- Flat-plate panels make machining easy.

(i)Caution

  • Color specification change from manufacture shipments dated August 2016.
    Please use the light gray G-type color signal for replacements, as the ivory A-type color signal has been discontinued. ※ This change will occur when your inventory of old specification product is used up. Thank you.

Part Number

Configured Part Number is shown.

Part Number
SY-110B
SY-150B
SY-190B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
t
(mm)
Rubber foot Screw length
1 Piece(s)Available

8 Days or more

10109.5461401B-P41M3 x 30
1 Piece(s)Available

8 Days or more

10149541701B-P41M3 x 35
1 Piece(s)Available

8 Days or more

10190542001.5B-P42M3 x 35

Loading...

  1. 1

Basic Information

Material ABS resin Protection grade (IP) None Mounting base No mounting base
Installation location Indoor Color specifications(Body) Black Color specifications(Top cover) Black
Color specifications(Panel) Black Self-extinguishing(UL94) HB

Additional Products in this Category

Tech Support