(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Small, Stainless Steel, Screw Type, External Mounting Feet, Water/Dust Proof, KLB Series

Enclosures - Small, Stainless Steel, Screw Type, External Mounting Feet, Water/Dust Proof, KLB Series
  • Volume Discount

Small Waterproof and Dustproof Stainless Steel Box with External Mounting Feet. (screw type) (KLB)

[Features]
· This small box features a screw-based waterproof and dustproof structure and includes external mounting feet.
· Made of stainless steel (SUS 304), offering superior corrosion, salt, and weather resistance.
· A box that is effective for reducing both internal and external electromagnetic waves.
· Equipped with external mounting feet so it can be mounted on the wall surface as-is.

Part Number

Configured Part Number is shown.

Part Number
KLB081006
KLB101006
KLB101008
KLB101306
KLB101308
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Operating temperature range
(℃)
1 Piece(s)Available

9 Days or more

108010060-40 to 90
1 Piece(s)Available

9 Days or more

1010010060-40 to 90
1 Piece(s)Available

9 Days or more

1010010080-40 to 90
1 Piece(s)Available

9 Days or more

-10013060-40 to 90
1 Piece(s)Available

9 Days or more

1010013080-10 to 60

Loading...

  1. 1

Basic Information

Use application Control box Material Stainless steel Protection grade (IP) IP65
Mounting base There are optional items Installation location For both indoor/outdoor use Color specifications(Body) Polishing treatment #400
Color specifications(Top cover) Polishing treatment #400 Tightening torque(N・m) 1.2

Additional Products in this Category

Tech Support