(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Network Plastic Case, SU Series

Enclosures - Network Plastic Case, SU Series
  • Volume Discount

One-Touch Openable/Closeable Plastic Case (SU)

[Features]
· This case features a soft and curvy design.
· A new white model which is suited for indoor installation is now available.
· Perfect for use as a wall mounted case.
· A one-touch openable/closeable structure.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SU-140G
SU-180G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
D
(mm)
1 Piece(s)Available

9 Days or more

10140110
1 Piece(s)Available

9 Days or more

10180125

Loading...

  1. 1

Basic Information

Use application Control box H(mm) 35 Material Resin
Protection grade (IP) None Mounting base No mounting base Color specifications(Body) Light gray
Self-extinguishing(UL94) HB

Additional Products in this Category

Tech Support