(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Natural Air Cooled Small Aluminum Case (HIT)
[Features]
· The HIT series includes natural air cooled cases which use heat sink shaped extruded aluminum as a body material.
· The clean design features R on the corners.
· The case is sturdy due to its extruded aluminum structure.
· Also ideal for use as an HDD case / digital audio case.
· Two color specifications are available: silver and black.
Part Number
Configured Part Number is shown.
HIT17-6-18BB
Use application | Control box | Material | Aluminum | Protection grade (IP) | None |
---|---|---|---|---|---|
Mounting base | No mounting base |
Please check the type/dimensions/specifications of the part HIT17-6-18BB in the Enclosures - Aluminum Case, Heat Sinks, HIT Series series.
Part Number |
---|
HIT13-3-18SS |
HIT13-5-13BB |
HIT13-5-13SS |
HIT17-6-18SS |
HIT18-4-13BB |
HIT18-4-13SS |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy